Specs at a glance
-
Accuracy
class A acc. to IEC 60751
-
Response time
t50 = 1 s
t90 = 2 s -
Max. process pressure (static)
at 20 °C: 100 bar (1.450 psi)
-
Operating temperature range
PT 100:
-50 °C ...200 °C
(-58 °F ...392 °F) -
Max. immersion length on request
up to 600,00 mm (23,62'')
Field of application
With cost efficiency, optimal use of space, reliable operation, easy installation and commissioning the TMR31 fulfills the requirements of modern process measurement technology. Vibration-proof integrated thin-film sensors guarantee highest operational safety at the fastest response times.
The TMR31 compact thermometers are used to measure temperatures from -50 °C to +150 °C (-58 °F to +302 °F), or up to +200 °C (+392 °F) with neck. The most common installation locations are tanks and pipes. TMR31 with process connections for general applications.
Benefits
Small, compact design made entirely of stainless steel
Extremely short response times
Highly accurate even with short insertion lengths
4-wire, Pt100 or PC-programmable transmitter with 4 to 20 mA output
Configuration and visualization with ReadWin® 2000 PC operating software, which is free of charge
Breakdown information in event of sensor break or sensor short-circuit, adjustable as per NAMUR NE43
Marine approval
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
TI Compact thermometer TMR31, TMR35
For general (TMR31) or hygienic applications (TMR35), with Pt100, class
A sensor and 4-wire connection
Optionally with integrated 4 to 20 mA transmitter, PC programmableEN 01/04/202431/10/202211/01/202120/12/201805/10/2018Language:
English
Version:
01/04/2024
File size:
922.7 KB
File name:
TI00123REN_2124-00.pdf
-
-
-
Operating Instruction (BA)
ReadWin® Quick Setup
Operating Manual
ReadWin® Quick Setup Temperature
PC SoftwareEN 02/02/2005Language:
English
Version:
02/02/2005
File size:
883.5 KB
File name:
Ba213ra2.pdf
-
-
-
Operating Instruction (BA)
BA TMR31, TMR35
Compact thermometer Pt100
TMR31 for general applications
TMR35 for hygienic applicationsEN 01/04/202431/10/202211/01/202127/07/201820/01/2016Language:
English
Version:
01/04/2024
File size:
936.1 KB
File name:
BA00215REN_1924-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
PU (Publication)
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico.
Misura della temperatura e componenti di sistema per i settori
alimentare e
farmaceutico.
La nuova frontiera dell'igiene: un'offerta complete per applicazioni
igieniche e asetticheLanguage:
Italian
Version:
10/01/2020
File size:
11.2 MB
File name:
EH_Booklet COMPLETO.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-
-
-
Fields of Activities (FA)
温度計
プロセス産業向けの温度計
および伝送器Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
-