Specs at a glance
-
Input
USB signal as per USB specification.
-
Output
Connects HART field devices with the USB interface of a laptop
Field of application
The Commubox FXA195 modem connects HART logged, intrinsically safe measuring devices to the USB interface of a Windows system.
This makes the remote operation of the transmitters possible with the aid of the Endress+Hauser FieldCare software. Power is supplied to the Commubox by means of the USB interface.
Benefits
Remote commissioning of field devices directly from the control room or anywhere in the current loop
Full support for FieldCare software
For connection to intrinsically safe circuits (4...20 mA)
Reactionless in accordance with IEC 61508 for connection to 4...20 mA SIL 2 loops
Switchable communication resistor
Adapter cable for the FXA195 USB/HART Modem supplied (4mm/2mm)
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Commubox FXA195
Intrinsically safe interface for Smart transmitters. Converts HART
protocols to USB signals.EN 23/11/201130/11/200530/06/2005Language:
English
Version:
23/11/2011
File size:
995.9 KB
File name:
TI00404FEN_1311.pdf
-
-
-
Ex Safety Instruction (XA)
Commubox FXA195
[Ex ia Ga] IIC
[Ex ia Da] IIICEN 23/11/202002/09/201923/04/2018Language:
English
Version:
23/11/2020
File size:
311.8 KB
File name:
XA01753FEN_0320.pdf
-
-
-
Ex Safety Instruction (XA)
Commubox FXA195
II (1) G [Ex ia Ga] IIC
II (1) D [Ex ia Da] IIICLanguage:
English
Version:
13/12/2021
File size:
390.9 KB
File name:
XA02790FEN_0121-00.pdf
-
-
-
Ex Safety Instruction (XA)
Commubox FXA195
II (1) G [Ex ia Ga] IIC
II (1) D [Ex ia Da] IIICEN 27/09/202123/03/202006/04/201617/09/201501/04/2005Language:
English
Version:
27/09/2021
File size:
392 KB
File name:
XA00336FEN_1621.pdf
-
-
-
Certificates FM/CSA (ZD)
Commubox FXA195
FM
Drawing No.: 960007250 Drawing Type: Control drawingLanguage:
English
Version:
01/02/2006
File size:
336.6 KB
File name:
ZD212FEN.pdf
-
-
-
Certificates FM/CSA (ZD)
Commubox FXA195
CSA
Drawing No.: 960007251 A Drawing Type: Installation drawingLanguage:
English
Version:
01/08/2005
File size:
413.7 KB
File name:
ZD200FEN.pdf
-
-
-
UK Conformity Assessed
Product family: Commubox
Product root: FXA195-
Declaration number: UK_00248_01.21Language:
English
Version:
24/11/2021
File size:
299.3 KB
File name:
UK_00248_01.21.pdf
-
-
-
Miscellaneous
Product family: Commubox, Fieldedge
Product root: FXA195-, HXF40-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: TR CU 020/2011Language:
Russian
Version:
30/09/2024
File size:
813.7 KB
File name:
EAC KZ 7500533 13 12 04804.pdf
-
-
-
Explosion Protection
Product family: Commubox
Product root: FXA195-
Region: Europe (ATEX)
Approval agency: DEKRA EXAM
Category: II (1) D
Protection: [Ex ia Da] IIIC, [Ex ia Ga] IICLanguage:
English
Version:
28/12/2015
File size:
1.5 MB
File name:
BVS 05 ATEX E039_N1-0en.pdf
-
-
-
Explosion Protection
Product family: Commubox
Product root: FXA195-
Region: Russia
Protection: Ex ia IIC Ga, Ex ia IIC DaLanguage:
Russian
Version:
16/08/2019
File size:
1.9 MB
File name:
EAEC_RU_C-DE.AA87.B.0019519.pdf
-