

- F
- L
- E
- X
2-wire temperature transmitter.
Single universal sensor input.
Galvanic isolation 2kV (input/output).
Application: RTD, TC, Ohm and mV.
Factory setup w/o additional
specification:Pt100, 4-wire, 0...+100oC,
presetting failure current low.
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
BA L20221
Temperature transmitter
with 4-20 mA analog outputEN 30/10/202420/02/2023Language:
English
Version:
30/10/2024
File size:
2.7 MB
File name:
BA02276OEN_0324-00.pdf
-
-
-
Short Instruction (KA)
KA L20221, L20222
Temperature transmitter
L20221 with 4-20 mA analog output
L20222 with HART® communicationEN 30/10/202415/11/2022Language:
English
Version:
30/10/2024
File size:
1.2 MB
File name:
KA01630OEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT71, TMT72 Control Drawing CSA Ex ia, Ex ec
Temperature transmitter
Installation notes for hazardous locations
Intrinsical safety, increased safetyLanguage:
English
Version:
26/06/2023
File size:
277.7 KB
File name:
10000010382.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT71, TMT72 Control Drawing CSA Ex ia, Ex ec
Temperature transmitter
Installation Notes for hazardous locations
Intrinsical safety, increased safetyLanguage:
English
Version:
26/06/2023
File size:
327 KB
File name:
10000010389.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT71, TMT72 Control Drawing CSA XP, DIP
Temperature field Transmitter
Installation notes for hazardous locations
(Explosion proof and Dust ignition proof)Language:
English
Version:
26/06/2023
File size:
172.2 KB
File name:
10000010390.pdf
-
-
-
Special Documentation (SD)
iTEMP OTMT71, OTMT72
Attachment for Bluetooth radio approvals
Language:
English
Version:
20/08/2024
File size:
101.1 KB
File name:
RadioApprovals_OTMT7x_SD03309T_0124.pdf
-
-
-
PU (Publication)
Dual Label — Fact Sheet OTMT71 / F20221
The Endress+Hauser Dual Label version is a great
way to personalize our products in a simple way.Language:
English
Version:
06/11/2024
File size:
1.9 MB
File name:
PU01529T_09_EN_01.23-OTMT71.pdf
-
-
-
EU Declaration
Product family: Head transmitters
Product root: OTMT71-, OTMT72-, TMT71-, TMT72-
Declaration number: EC_00728_03.25EN 10/04/2025Language:
English
Version:
10/04/2025
File size:
193.5 KB
File name:
EC_00728_03.25.pdf
-
-
-
EU Declaration
Product family: Head transmitters
Product root: OTMT31-, OTMT71-, OTMT72-, TMT31-, TMT71-, TMT72-, TMT82-, TMT84-, TMT85-, TMT86-
Declaration number: EC_00187_07.25EN 10/03/2025Language:
English
Version:
10/03/2025
File size:
1.4 MB
File name:
EC_00187_07.25.pdf
-
-
-
EU Declaration
Product family: Head transmitters
Product root: OTMT71-, OTMT72-, TMT182B-, TMT71-, TMT72-
Declaration number: EC_00695_04.23EN 30/05/2023Language:
English
Version:
30/05/2023
File size:
166 KB
File name:
EC_00695_04.23.pdf
-